Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
1085293
Halogen free | false | Rated voltage(V) | 48 | Cable length(m) | 1.025 |
---|---|---|---|---|---|
Type of cable | Multi-core | Screened | false | Number of poles | 4 |
Permitted cable outer temperature during assembling/handling(°C) | -25|80 | Permitted cable outer temperature after assembling without vibration(°C) | -40|80 | Continuity resistor(mOhm) | 5000 |
Material of contact surface | Ni/Au | Vulcanize | false | Material of cable sheath | Other |
Degree of protection (IP) | - | Type of electrical connection, box-sided | Other | Type of electrical connection, field-sided | M8 |
Positioning cable feed, box-sided | Other | Positioning cable feed, field-sided | Straight | With LED indication | false |
Type of plug-in contact, field sided | Female (bus) | Material contact body | CuSn | Colour cable sheath | Black |
Rated current In(A) | 4 | Type of plug-in contact, box-sided | - |
This page is Sensor / actuator cable, SAC4P1, part number 1085293.
You can find the detail information about specifications and dimensions on part number 1085293.