Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
1415194
Thread length(mm) | 8 | Colour | Other | Material | Other |
---|---|---|---|---|---|
Thread type | Metric | Model | - | Halogen free | true |
Shock resistant | false | RAL-number | - | Surface protection | Other |
Wrench width(mm) | 36 | Bend radius protection/trumpet flare | false | With strain relief | true |
Screened | - | EMC-version | - | Glass-fibre reinforced | false |
Type of sealing | - | Material quality | Other | Working temperature(°C) | -40|100 |
Pitch thread(mm) | 1.5 | Explosion-tested version | - | Flat cable coupling | false |
Multi seal area | - | With locknut | false | Hexagon angular dimension(mm) | 40 |
Separable screw gland | - | Suitable for cable diameter(mm) | 13|21 | Degree of protection (IP) | IP68 |
For Ex-zone gas | - | Nominal thread size inch/gas pipe thread | - | Nominal thread size metric/PG | - |
For Ex-Zone dust | - | For armoured cable | - | Snapping in opening | - |
This page is Cable gland, G-INESR, part number 1415194.
You can find the detail information about specifications and dimensions on part number 1415194.