Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
1607383
Width(mm) | - | Height(mm) | - | Depth(mm) | - |
---|---|---|---|---|---|
Rated voltage(V) | 250 | With wire protection | false | Number of poles | 30 |
Contact type | Pin | Ambient temperature(°C) | -40|100 | Operation temperature(°C) | -|- |
Inflammability class of insulation material acc. with UL94 | V0 | Rated surge voltage(kV) | 4 | Type of electric connection | Screw connection |
Material of contact surface | Tin | Over voltage category | III | Pollution degree | 3 |
Diameter plug-in contact(mm) | - | Contact insert without contacts | false | Connectable conductor cross section solid-core(mm²) | 1.5|1.5 |
Connectable conductor cross section fine-strand with cable end sleeve(mm²) | 0.14|1.5 | Connectable conductor cross section fine-strand without cable end sleeve(mm²) | 0.14|1.5 | Connectable conductor cross section multi-wired(mm²) | -|- |
With protective conductor | false | Material contact | Other | Material connector of connector insert | Thermoplastic |
Rated current In(A) | 10 | Material of contact insert | - | Min. number of insertion cycles | - |
Number of power contacts | - | Number of control contacts | - |
This page is Contact insert set, VC-AR, part number 1607383.
You can find the detail information about specifications and dimensions on part number 1607383.