Power module, PROFIBUS power module, FB-HSP

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

2316383

Part Number
2316383
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

786.05 €

1 54 Days

Loading...

  1. 1

Basic information

Width(mm) 25 Height(mm) 110 Depth(mm) 140
Suitable for safety functions false Voltage type of supply voltage DC Supporting protocol for LON false
Number of HW-interfaces industrial Ethernet 0 Number of HW-interfaces RS-232 0 Number of HW-interfaces RS-422 0
Number of HW-interfaces RS-485 0 Number of HW-interfaces serial TTY 0 Number of HW-interfaces USB -
Number of HW-interfaces parallel 0 Number of HW-interfaces other 0 With optical interface false
Supporting protocol for TCP/IP false Supporting protocol for ASI false Supporting protocol for PROFIBUS false
Supporting protocol for CAN false Supporting protocol for INTERBUS false Supporting protocol for KNX false
Supporting protocol for MODBUS false Supporting protocol for Data-Highway false Supporting protocol for DeviceNet false
Supporting protocol for SUCONET false Supporting protocol for other bus systems false With potential separation false
Type of electric connection - Rail mounting possible true Bus diagnosis possible false
With power supply module false Explosion safety category for gas - Explosion safety category for dust -
Fieldbus connection over separate bus coupler possible true Suitable as segment module true System accessory true
Appendant operation agent (Ex ia) false Appendant operation agent (Ex ib) false Degree of protection (IP) IP20
Remote module false Supporting protocol for SERCOS false Supporting protocol for INTERBUS-Safety false
Category according to EN 954-1 - Number of interfaces PROFINET 0 Number of HW-interfaces Wireless 0
Front build in possible false Rack-assembly possible false Wall mounting/direct mounting false
Radio standard Bluetooth - Radio standard WLAN 802.11 - Performance level acc. EN ISO 13849-1 -
Supporting protocol for AS-Interface Safety at Work false Supporting protocol for DeviceNet Safety false Supporting protocol for EtherNet/IP false
Supporting protocol for Foundation Fieldbus false Supporting protocol for PROFINET CBA - Supporting protocol for PROFINET IO false
Supporting protocol for PROFIsafe false Supporting protocol for SafetyBUS p false Supply voltage AC 50 Hz(V) -|-
Supply voltage AC 60 Hz(V) -|- Supply voltage DC(V) 12|24 Radio standard GPRS -
Radio standard GSM - Radio standard UMTS - SIL according to IEC 61508 -

This page is Power module, PROFIBUS power module, FB-HSP, part number 2316383.
You can find the detail information about specifications and dimensions on part number 2316383.

Tech Support