Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
2727365
Width(mm) | 63 | Height(mm) | 224 | Depth(mm) | 109 |
---|---|---|---|---|---|
Number of inputs | 1 | Suitable for safety functions | false | Voltage type of supply voltage | - |
Supporting protocol for LON | false | Number of HW-interfaces industrial Ethernet | 0 | Number of HW-interfaces RS-232 | 0 |
Number of HW-interfaces RS-422 | 0 | Number of HW-interfaces RS-485 | 0 | Number of HW-interfaces serial TTY | 0 |
Number of HW-interfaces USB | - | Number of HW-interfaces parallel | 0 | Number of HW-interfaces other | 2 |
With optical interface | false | Type of voltage (input voltage) | - | Supporting protocol for TCP/IP | false |
Supporting protocol for ASI | false | Supporting protocol for PROFIBUS | false | Supporting protocol for CAN | false |
Supporting protocol for INTERBUS | false | Supporting protocol for KNX | false | Supporting protocol for MODBUS | false |
Supporting protocol for Data-Highway | false | Supporting protocol for DeviceNet | false | Supporting protocol for SUCONET | false |
Supporting protocol for other bus systems | true | Short-circuit protection, outputs available | false | Type of digital output | Other |
Type of electrical connection at the motor output | - | Number of motor outlets | 1 | Type of electric connection | Screw connection |
Rail mounting possible | true | With brake output | false | Explosion safety category for gas | - |
Explosion safety category for dust | - | Fieldbus connection over separate bus coupler possible | true | Rated operation current of the motor(A) | -|- |
With motor current parameter setting | false | System accessory | true | With thermal motor protection | - |
Appendant operation agent (Ex ia) | false | Appendant operation agent (Ex ib) | false | Degree of protection (IP) | IP20 |
Supporting protocol for SERCOS | false | Supporting protocol for INTERBUS-Safety | false | Category according to EN 954-1 | - |
Number of interfaces PROFINET | 0 | Number of HW-interfaces Wireless | 0 | Front build in possible | false |
Rack-assembly possible | false | Wall mounting/direct mounting | false | Radio standard Bluetooth | - |
Radio standard WLAN 802.11 | - | IO link master | false | Performance level acc. EN ISO 13849-1 | - |
Supporting protocol for AS-Interface Safety at Work | false | Supporting protocol for DeviceNet Safety | false | Supporting protocol for EtherNet/IP | false |
Supporting protocol for Foundation Fieldbus | false | Supporting protocol for PROFINET CBA | false | Supporting protocol for PROFINET IO | false |
Supporting protocol for PROFIsafe | false | Supporting protocol for SafetyBUS p | false | Supply voltage AC 50 Hz(V) | -|- |
Supply voltage AC 60 Hz(V) | -|- | Supply voltage DC(V) | -|- | Permitted voltage at output(V) | 600|600 |
Permitted voltage at input(V) | -|- | Type of output voltage | AC | Radio standard GPRS | - |
Radio standard GSM | - | Radio standard UMTS | - | SIL according to IEC 61508 | - |
Degree of protection (NEMA) | - |
This page is Inline terminal, Inline power-level terminal block, IB IL, part number 2727365.
You can find the detail information about specifications and dimensions on part number 2727365.