Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
2200322 |
2278940 |
2279253 |
2907431 |
2914181 |
Part Number | Related to |
Standard Unit Price
| Minimum order quantity | Volume Discount | Colour | RAL-number | With ventilation slots | |
---|---|---|---|---|---|---|---|---|
1.80 € | 110 | 25 Days | Other | 7035 | - | |||
1.88 € | 100 | 29 Days | Other | - | - | |||
1.58 € | 250 | 23 Days | Other | - | - | |||
17.74 € | 11 | 7 Days | Green | 6021 | false | |||
17.74 € | 20 | 30 Days | Other | 7035 | - |
Loading...
Material | Plastic | Width(mm) | 17.6 | Height(mm) | 99 |
---|---|---|---|---|---|
Depth(mm) | 45.85 | Operation temperature(°C) | -40|105 | Type of enclosure | - |
With integrated PCB-mounting connection system | - | Side-by-side housing | - | Modular spacing (MW) | 0.0175 |
Rail mounting possible | false | Wall mounting possible | false | With screening | false |
Degree of protection (IP) | - | Surface finishing | - | Degree of protection (NEMA) | - |