Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Material | Plastic | Width(mm) | 35.2 | Height(mm) | 99 |
---|---|---|---|---|---|
Depth(mm) | 45.85 | Operation temperature(°C) | -40|105 | Type of enclosure | - |
With integrated PCB-mounting connection system | - | Side-by-side housing | - | Rail mounting possible | false |
Wall mounting possible | false | With screening | false | Degree of protection (IP) | - |
Surface finishing | - | With ventilation slots | - | Degree of protection (NEMA) | - |