Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Material | Other | Width(mm) | 16.2 | Height(mm) | 16.2 |
---|---|---|---|---|---|
Depth(mm) | 13.5 | RAL-number | - | Operation temperature(°C) | -40|100 |
Type of enclosure | - | With integrated PCB-mounting connection system | - | Side-by-side housing | - |
Modular spacing (MW) | - | Rail mounting possible | false | Wall mounting possible | false |
With screening | - | Degree of protection (IP) | - | Surface finishing | - |
With ventilation slots | - | Degree of protection (NEMA) | - |