RJ45 sleeve housing, VS-08

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
1652295
1658671
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Width
(mm)
Height
(mm)
Degree of protection (IP), mounted

6.49 €

30 36 Days 13.829.4IP20

9.18 €

20 33 Days --IP67

Loading...

  1. 1

Basic information

UV resistant false Depth(mm) - With hinged lid false
Colour housing - Locking mechanism - Number of conduit inlets -
With cable screw gland false EMC-version false Corrosion resistant -
Material housing Other Coating housing - Operation temperature(°C) -40|80
Inflammability class of insulation material acc. with UL94 V0 Impact strength - With distance piece -
Number of openings - With sealing - Type of housing -
Material adapter plate - Position cable feed Other Position of the shackle -
Mounting method of the cable gland -

Tech Support