Marshalling patchboard, PTMC (3270393)

Marshalling patchboard, PTMC 3270393

Product Details:

Manufacturer part number: 3270393

Brand: PHOENIX CONTACT

Price: 56.82

Delivery time: 22 Days


Technical Data:

Length: 111 mm

Width/grid dimension: 34.4 mm

Number of clamp positions per level: 4


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

3270393

Part Number
3270393
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Length
(mm)
Width/grid dimension
(mm)
Number of clamp positions per level

56.82 €

24 22 Days 11134.44

Loading...

  1. 1

Basic information

Mounting method Other Colour Grey Rated voltage(V) 500
Operation temperature(°C) -|- Inflammability class of insulation material acc. with UL94 V0 Height at lowest possible mounting height(mm) 30
Closing plate required false Type of electrical connection 1 Other Type of electrical connection 2 Other
Number of levels 1 Internally connected stages false Connectable conductor cross section solid-core(mm²) 0.14|2.5
Connectable conductor cross section fine-strand with cable end sleeve(mm²) 0.14|1.5 Connectable conductor cross section fine-strand without cable end sleeve(mm²) 0.14|1.5 Connectable conductor cross section multi-wired(mm²) 0.14|1.5
Material insulation body Other Connection position - Rated current In(A) 17.5
Explosion-tested version 'Ex e' false

This page is Marshalling patchboard, PTMC, part number 3270393.
You can find the detail information about specifications and dimensions on part number 3270393.

Variation of this product

Part Number
3270314
3270315
3270318
3270395
3270396
3270423
Part NumberRelated ToStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Length
(mm)
Width/grid dimension
(mm)
Number of clamp positions per level

50.58 €

18 22 Days 73.2444

50.58 €

18 22 Days 73.2444

87.73 €

10 22 Days 102666

52.13 €

24 22 Days 11134.44

50.34 €

18 22 Days 102336

2.08 €

90 22 Days 12.2116

Tech Support