Bus system connector, SACC-MS

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

1413933

Part Number
1413933
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

29.64 €

7 32 Days

Loading...

  1. 1

Basic information

Locking mechanism Other Rated voltage(V) 30 Screened -
Contact type Pin Material housing Other Coating housing -
With status indication - Ambient temperature(°C) -40|85 Inflammability class of insulation material acc. with UL94 V0
Type of electric connection Insulation displacement connection Material of contact surface Nickel Thread size M(mm) 12
Over voltage category II Pollution degree 3 Type of housing Straight
Connectable conductor cross section solid-core(mm²) 0.25|0.75 Connectable conductor cross section fine-strand with cable end sleeve(mm²) 0.25|0.75 Connectable conductor cross section fine-strand without cable end sleeve(mm²) 0.25|0.75
Connectable conductor cross section multi-wired(mm²) 0.25|0.75 Degree of protection (IP), mounted IP65 With protective conductor false
Diameter connector(mm) 19 Rated current In(A) 4 For cable outer diameter(mm) -|-
Min. number of insertion cycles - Number of power contacts - Number of control contacts -
Number of data contacts - Material thread ring -

This page is Bus system connector, SACC-MS, part number 1413933.
You can find the detail information about specifications and dimensions on part number 1413933.

Tech Support