Photovoltaic connector, PV-FT

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
1623390
1623391
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Contact type

6.04 €

50 18 Days Pin

6.21 €

50 18 Days Bus

Loading...

  1. 1

Basic information

Locking mechanism - Rated voltage(V) 1500 Screened -
Material housing Plastic Coating housing - With status indication -
Ambient temperature(°C) -40|85 Inflammability class of insulation material acc. with UL94 V0 Type of electric connection Crimp connection
Material of contact surface Other Thread size M(mm) - Over voltage category -
Pollution degree 3 Type of housing - Connectable conductor cross section solid-core(mm²) 6|6
Connectable conductor cross section fine-strand with cable end sleeve(mm²) -|- Connectable conductor cross section fine-strand without cable end sleeve(mm²) 6|6 Connectable conductor cross section multi-wired(mm²) -|-
Degree of protection (IP), mounted IP65 With protective conductor false Diameter connector(mm) -
Rated current In(A) 40 For cable outer diameter(mm) -|- Min. number of insertion cycles -
Number of power contacts - Number of control contacts - Number of data contacts -
Material thread ring -

Tech Support