QUICKON H-distributor, QPD H

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
1423971
1423972
1423973
1423995
1423996
1423997
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Length
(mm)
Pole codification Colour coding/contact insert Colour of the separate adapter piece

60.40 €

4 7 Days 1521, 2, 3, PEBlackBlack

60.40 €

4 19 Days 1521, 2, 3, PEBlackBlack

55.02 €

4 7 Days 1211, 2, 3, PEBlackOther

61.67 €

3 7 Days 152-GreyOther

61.67 €

3 7 Days 152-GreyOther

55.02 €

4 19 Days 121-GreyOther

Loading...

  1. 1

Basic information

Rated surge voltage(kV) 6 Contact material Other Width(mm) 65
Halogen free true Height(mm) 31 Locking mechanism -
Rated current(A) 20 Rated voltage(V) 690 Number of inputs 1
Number of outputs 3 Number of poles 4 Material housing Polyamide (PA)
Surface finish contacts Silver-plated Mechanical coding false Continuity resistor(mOhm) -
Degree of protection (IP) IP66 Fire load(kWh) - Pollution degree -
Type of integrated switching - Type of distributor Distribution terminal block Phase pickup -
Max. continuous temperature resistance contact part(°C) - Max. continuous temperature resistance strain relief(°C) - Rated current to luminaire(A) -
Mounting possibility -

Tech Support