Connecting cable, QPD

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
1408720
1408721
1408722
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Length
(mm)

48.47 €

4 7 Days 1180

69.48 €

3 19 Days 3.18

89.71 €

3 19 Days 5.18

Loading...

  1. 1

Basic information

Cable diameter(mm) -|- Rated surge voltage(kV) 6 Contact material Other
Width(mm) 34.6 Model - Halogen free false
Height(mm) 39.1 Connection type - Locking mechanism -
Rated current(A) 20 Rated voltage(V) 690 With strain relief true
Number of poles 5 Material housing Other Surface finish contacts Silver-plated
Mechanical coding false Continuity resistor(mOhm) - Degree of protection (IP) IP66
Number of connections per pole 1 Pole codification - Colour coding/contact insert Black
Fire load(kWh) - Pollution degree - Connection cross section (fine-strand)(mm²) -|-
Connection cross section (solid-core)(mm²) -|- Max. continuous temperature resistance contact part(°C) - Max. continuous temperature resistance strain relief(°C) -

Tech Support