Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
1405403 |
1424045 |
1424046 |
1424047 |
1424048 |
Part Number | Related to |
Standard Unit Price
| Minimum order quantity | Volume Discount | Width (mm) | Halogen free | Height (mm) | Number of poles | Length (mm) | Degree of protection (IP) | Pole codification | |
---|---|---|---|---|---|---|---|---|---|---|---|---|
68.01 € | 3 | 7 Days | 86.3 | false | 35 | 5 | 175 | IP68 | - | |||
60.40 € | 4 | 7 Days | 92 | true | 31 | 4 | 152 | IP66 | 1, 2, 3, PE | |||
60.40 € | 4 | 7 Days | 92 | true | 31 | 4 | 152 | IP66 | 1, 2, 3, PE | |||
56.92 € | 4 | 7 Days | 76.3 | true | 31 | 4 | 152 | IP66 | 1, 2, 3, PE | |||
56.92 € | 4 | 7 Days | 76.3 | true | 31 | 4 | 152 | IP66 | 1, 2, 3, PE |
Loading...
Rated surge voltage(kV) | 6 | Contact material | Other | Locking mechanism | - |
---|---|---|---|---|---|
Rated current(A) | 20 | Rated voltage(V) | 690 | Number of inputs | 1 |
Number of outputs | 2 | Material housing | Polyamide (PA) | Surface finish contacts | Silver-plated |
Mechanical coding | false | Continuity resistor(mOhm) | - | Colour coding/contact insert | Black |
Fire load(kWh) | - | Pollution degree | - | Type of integrated switching | - |
Type of distributor | T-distributor | Colour of the separate adapter piece | Black | Phase pickup | - |
Max. continuous temperature resistance contact part(°C) | - | Max. continuous temperature resistance strain relief(°C) | - | Rated current to luminaire(A) | - |
Mounting possibility | - |