Current transducers, MCR-SLP

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

2814359

Part Number
2814359
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

238.44 €

1 19 Days

Loading...

  1. 1

Basic information

Mounting method - Integrated configuration function false Type of analogy output Other
With switching output false Frequency rated current(Hz) 50 Initial value measuring range current(A) 0
End value measuring current(A) 1

This page is Current transducers, MCR-SLP, part number 2814359.
You can find the detail information about specifications and dimensions on part number 2814359.

Tech Support