Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
2702356
Width(mm) | 12.5 | Depth(mm) | 114.5 | Suitable for safety functions | true |
---|---|---|---|---|---|
With approval according to UL | false | With detachable clamps | true | With feedback circuit | false |
Number of outputs, safety related, undelayed, with contact | 1 | Number of outputs, safety related, delayed, with contact | 0 | Number of outputs, safety related, undelayed, semiconductors | 0 |
Number of outputs, safety related, delayed, semiconductors | 0 | Number of outputs, signalling function, undelayed, with contact | 0 | Number of outputs, signalling function, delayed, with contact | 0 |
Number of outputs, signalling function, undelayed, semiconductors | 2 | Number of outputs, signalling function, delayed, semiconductors | 0 | With approval for TÜV | false |
Function rotational speed monitoring | false | Function standstill monitoring | true | Rated control supply voltage Us at AC 50HZ(V) | -|- |
Rated control supply voltage Us at AC 60HZ(V) | -|- | Rated control supply voltage Us at DC(V) | 24|24 | With approval for BG BIA | false |
Category according to EN 954-1 | - | Rated operating frequency(Hz) | 3000|3000 | Performance level acc. EN ISO 13849-1 | Level e |
Voltage type for actuating | DC | Evaluation inputs | 2-channel | SIL according to IEC 61508 | - |
This page is Safety relay module, PSR-MM25, part number 2702356.
You can find the detail information about specifications and dimensions on part number 2702356.
Part Number |
---|
2702355 |
Part Number | Related To | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Height (mm) | Type of electric connection |
---|---|---|---|---|---|---|---|
582.60 € | 1 | 89 Days | 112.2 | Screw connection |