Manufacturer part number: 1015242
Brand: PHOENIX CONTACT
Price: 0.37 €
Delivery time: 15 Days
Colour housing: White
Contact type: Pin
Operation temperature: -40|100 °C
Modular spacing connections: 2.5 mm
Modular spacing contacts: 2.5 mm
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
1015242
Part Number
|
---|
1015242 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Colour housing | Contact type | Operation temperature (°C) | Modular spacing connections (mm) | Modular spacing contacts (mm) | Degree of protection (IP), mounted | Material contact | Angle contact/conductor connection | |
---|---|---|---|---|---|---|---|---|---|---|---|---|
0.37 € | 500 | 15 Days | White | Pin | -40|100 | 2.5 | 2.5 | Other | - | 180° (horizontal) |
Loading...
Type of connection | Printed circuit board to cable | Rated voltage(V) | 160 | Number of poles | - |
---|---|---|---|---|---|
Material housing | Other | Coating housing | - | Inflammability class of insulation material acc. with UL94 | V0 |
Rated surge voltage(kV) | 2.5 | Type of electric connection | Crimp connection | Material of contact surface | - |
Over voltage category | - | Pollution degree | 2 | Connectable cable type | Tubular cable |
Number of plug-in contact rows | 1 | Connectable conductor cross section solid-core(mm²) | -|- | Connectable conductor cross section fine-strand with cable end sleeve(mm²) | -|- |
Connectable conductor cross section fine-strand without cable end sleeve(mm²) | 0.14|0.75 | Connectable conductor cross section multi-wired(mm²) | -|- | With protective conductor | - |
Material insulation body | Other | Rated current In(A) | 6 |
This page is Printed-circuit board connector, PCB connector, PTCM, part number 1015242.
You can find the detail information about specifications and dimensions on part number 1015242.
Configure
Basic Attributes
Colour housing
Contact type
Operation temperature(°C)
Modular spacing connections(mm)
Modular spacing contacts(mm)
Degree of protection (IP), mounted
Material contact
Angle contact/conductor connection
Filter by standard shipping days
Optional Attributes
Part Number |
---|
1015243 |
1015244 |
1015245 |
1015246 |
1015247 |
1015248 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Colour housing | Contact type | Operation temperature (°C) | Modular spacing connections (mm) | Modular spacing contacts (mm) | Degree of protection (IP), mounted | Material contact | Angle contact/conductor connection |
---|---|---|---|---|---|---|---|---|---|---|---|---|
0.49 € | 500 | 18 Days | White | Pin | -40|100 | 2.5 | 2.5 | Other | - | 180° (horizontal) | ||
0.62 € | 500 | 18 Days | White | Pin | -40|100 | 2.5 | 2.5 | Other | - | 180° (horizontal) | ||
0.74 € | 300 | 18 Days | White | Pin | -40|100 | 2.5 | 2.5 | Other | - | 180° (horizontal) | ||
0.87 € | 300 | 44 Days | White | Pin | -40|100 | 2.5 | 2.5 | Other | - | 180° (horizontal) | ||
0.99 € | 200 | 42 Days | White | Pin | -40|100 | 2.5 | 2.5 | Other | - | 180° (horizontal) | ||
1.12 € | 200 | 42 Days | White | Pin | -40|100 | 2.5 | 2.5 | Other | - | 180° (horizontal) |