Printed-circuit board connector, PCB connector, TPC

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
1715170
1715183
1715196
1715206
1715219
1715222
1715235
1715248
1715251
1715264
1715280
1715293
1715303
1715316
1715329
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

18.70 €

20 58 Days

28.05 €

20 58 Days

37.40 €

20 7 Days

46.74 €

20 58 Days

56.09 €

20 58 Days

65.44 €

20 58 Days

74.79 €

20 58 Days

84.14 €

20 58 Days

19.30 €

20 65 Days

28.65 €

20 7 Days

47.35 €

20 65 Days

56.70 €

20 65 Days

66.05 €

20 65 Days

75.40 €

20 65 Days

84.75 €

20 65 Days

Loading...

  1. 1

Basic information

Type of connection Printed circuit board to cable Colour housing Green Rated voltage(V) 1000
Number of poles - Contact type Bus Material housing Other
Coating housing - Operation temperature(°C) -40|100 Inflammability class of insulation material acc. with UL94 V0
Rated surge voltage(kV) 8 Type of electric connection Screw connection Material of contact surface Silver
Over voltage category III Pollution degree 2 Connectable cable type Tubular cable
Modular spacing connections(mm) 10.16 Number of plug-in contact rows 1 Modular spacing contacts(mm) 10.16
Connectable conductor cross section solid-core(mm²) 0.75|16 Connectable conductor cross section fine-strand with cable end sleeve(mm²) 0.5|16 Connectable conductor cross section fine-strand without cable end sleeve(mm²) 0.75|16
Connectable conductor cross section multi-wired(mm²) 0.75|6 Degree of protection (IP), mounted - With protective conductor -
Material insulation body Other Material contact Copper Angle contact/conductor connection 180° (horizontal)
Rated current In(A) 76

Tech Support