Select from variation
End Plate (Terminals), End and Intermediate Plate 2540010000

Click on this image to zoom in.

Click on this image to zoom in.

* Images are for illustrative purposes. The content and/or shape may differ depending on the selected model number.

End Plate (Terminals), End and Intermediate Plate
Part Number:2540010000

Standard Unit Price: 0.57 Special price 0.57
Shipping Days: 16 Days

End plate for touch protection of live parts of terminal blocks. The end plate is also used for the optically recognisable separation of electric circuits in order to avoid wiring errors.

The spec of 2540010000

  • Type of end plate
    true
  • Type of partition
    false
  • Snap in
    -
  • Inflammability class of insulation material acc. with UL94
    V0
  • Colour
    Blue
  • Thickness(mm)
    2.1

This page is End Plate (Terminals), End and Intermediate Plate, part number 2540010000.
You can find the detail information about specifications and dimensions on part number 2540010000.

Variation of this product

Part Number
2540000000
2540210000
2540280000
2540800000
8389030000
Part NumberRelated ToStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Colour Thickness
(mm)

0.57 €

20 16 Days Beige2.1

0.52 €

20 16 Days Beige2.1

0.52 €

20 9 Days Blue2.1

0.43 €

50 16 Days Beige0.5

0.92 €

50 9 Days Beige1.5

Tech Support