Sockets for PLCC

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
PLCC 44
PLCC 84
Part NumberRelated toMinimum order quantityVolume Discount
Standard
Shipping Days
?
No. Of Contacts Packing Unit
1 Quote 4425
1 Quote 8416

Loading...

  1. 1

Basic information

Insulating Body Material PPS, GF Temperature Range -40°C to +105°C (260°C/10 s) Class Of Inflammability UL 94 V-0
Contact Material CuSn alloy Surface Contact /Contact Sleeve Ni+2...4µm Sn Nominal Current 1 A
Surface Of Contact tin-plated Test Voltage 500 V Connection Type THT (soldering)
Specific Insulation Resistance >10⁸ Ω·m Volume Resistance >30 mΩ

Tech Support