Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
AC1375 |
AC1376 |
AC1411 |
AC1412 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Electrical Design | Materials | Current Consumption (mA) | Application | Operating Voltage (V) | Transmission Standard | Protocol | Insulation Rating (V) | Communication Interface | Usage Type | Max. Current Consumption from AS-I (mA) | Number of AS-I Masters | Max. Power Consumption (VA) | Display | Transmission Rate | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
1,133.70 € | 1 | Available | 3 Days | AS-i | Aluminium; steel sheet galvanised | - | PROFIBUS DP gateway | 26.5-31.6 DC; (AS-i) | EN 50170 | Profibus DP | 500 | PROFIBUS | data transmission | 200 | 1 | 4 | Function: 2 x LED, red 1 x LED, green 1 x LED, yellow full graphic LCD display | 12 MBaud | |
1,755.54 € | 1 | Available | 3 Days | - | Aluminium; steel sheet galvanised | < 400 | PROFIBUS DP gateway | 24 DC | EN 50170 | Profibus DP | 500 | PROFIBUS | data transmission | 10 | 2 | 10 | operation: 3 x LED, red 3 x LED, green 2 x LED, yellow full graphic LCD display | 12 MBaud | |
1,535.53 € | 1 | Available | 4 Days | - | Aluminium powder-coated; steel sheet galvanised; PC | < 500; (AUX / AS-i 1) | PROFIBUS gateway | 18-32 DC; (AUX; AS-i: 21-31.6 V DC) | - | - | - | Ethernet; PROFIBUS | - | 500; (with external supply: 10 mA) | 1 | - | Function: 1 x LED, red/green full graphic LCD display | - | |
1,932.77 € | 1 | Available | 4 Days | - | Aluminium powder-coated; steel sheet galvanised; PC | < 500; (AUX / AS-i 1) | PROFIBUS gateway | 18-32 DC; (AUX; AS-i: 21-31.6 V DC) | - | - | - | Ethernet; PROFIBUS | - | 500; (with external supply: 10 mA; AS-i 2: 10 mA) | 2 | - | Function: 1 x LED, red/green full graphic LCD display | - |
Loading...
Protection | IP 20 | Ambient Temperature(°C) | 0-60 | Housing | Housing for DIN rail mounting |
---|---|---|---|---|---|
Electrical Separation | Yes |
Configure
Basic Attributes
Electrical Design
Materials
Current Consumption(mA)
Application
Operating Voltage(V)
Transmission Standard
Protocol
Insulation Rating(V)
Communication Interface
Usage Type
Max. Current Consumption from AS-I(mA)
Number of AS-I Masters
Max. Power Consumption(VA)
Display
Transmission Rate
Filter by standard shipping days
Optional Attributes