Wall Passage

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
E73008
E73009
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Protection Materials Electrical Connection - Socket Moulded-Body Material

24.59 €

1 4 Days IP 65; IP 67Brass nickel-plated; Sealing: FKMConnector: 1 x M12, straight; Moulded body: brass, nickel-platedBrass, nickel-plated / Brass, nickel-plated

32.05 €

1 4 Days IP 65; IP 67; IP 69Kstainless steel (1.4305 / 303); Sealing: EPDMConnector: 1 x M12, straight; Moulded body: stainless steel (1.4305 / 303)stainless steel (1.4305 / 303) / stainless steel (1.4305 / 303)

Loading...

  1. 1

Basic information

Operating Voltage(V) < 60 AC/DC Ambient Temperature(°C) -40-85 Max. Current Load Total(A) 8; (Pin 1+3: 4 A; Pin 2+4: 4 A)
Tightening Torque(Nm) 1

Tech Support