Manufacturer part number: E11566
Brand: IFM ELECTRONIC
Price: 50.35 €
Delivery time: 4 Days
Material Nut: -
Design: For pressure sensors PNI
Electrical Connection: -
Moulded-Body Material: -
Accessories (Included): -
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
E11566
Protection | IP 68 | Materials | PUR | Operating Voltage(V) | < 30 AC / < 36 DC |
---|---|---|---|---|---|
Ambient Temperature(°C) | -25-90 | Max. Current Load per Module/Slot(A) | 3 | Max. Current Load Total(A) | 3 |
This page is T-Splitter, part number E11566.
You can find the detail information about specifications and dimensions on part number E11566.
Part Number |
---|
E11627 |
E11696 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Material Nut | Design | Electrical Connection | Moulded-Body Material | Accessories (Included) |
---|---|---|---|---|---|---|---|---|---|
50.35 € | 1 | 4 Days | Brass, nickel-plated | - | Connector: 1 x M12; Moulded body: PUR; Locking: brass, nickel-plated | PUR | Protective caps: 1 | ||
57.34 € | 1 | 4 Days | - | For pressure sensors PNI | - | - | - |