Flat Cable IDC

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
AC5005
E70471
E70582
E70583
E70585
E70586
E70587
E70598
E70599
E79995
E79998
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Material Nut Electrical Design Materials Protection Class Application Operating Voltage
(V)
Electrical Connection Ambient Temperature
(°C)
Max. Current Load per Module/Slot
(A)
Max. Current Load Total
(A)
Remark Tightening Torque
(Nm)

15.43 €

1 4 Days --Sealing: NBR; housing: PA; O-ring: FKM; screws: stainless steel (1.4305 / 303); Lock nut: brass nickel-plated; contact pins: bronze gold-plated---Connector: M12-25-70---0.35

21.19 €

1 4 Days stainless steel (1.4305 / 303)-Sealing: EPDM; housing: PA; O-ring: EPDM; screws: stainless steel (1.4305 / 303); Lock nut: stainless steel (1.4305 / 303); contact pins: bronze gold-plated---Connector: M12; Locking: stainless steel (1.4305 / 303)-25-70--no circumferential seal requiredcoupling nut does not latch0.35

44.60 €

1 4 Days -AS-iHousing: PBT / PCIIIdistribution of the AS-i voltage and the external 24 V supply to M12 socket-Connector: M12; Moulded body: PUR-25-75-4-1.65

27.08 €

1 4 Days -AS-iHousing: PBT / PCIIIdistribution of the AS-i voltage to M12 socket-Cable: 0.6 m, PUR|Connector: M12; Moulded body: PUR-25-754-The flat cable must not end in the splitter.
Use a flat cable seal or heat-shrink cap for sealing.
1.65

16.35 €

1 4 Days -AS-iPBT / PCIII--Connector: M12-25-75-4-1.65

16.35 €

1 4 Days -AS-iPBT / PCIII--Connector: M12-25-75-4-1.65

40.42 €

1 4 Days -AS-iHousing: PBT / PC; screw: stainless steel (1.4305 / 303)III--Connector: M12; Moulded body: PUR-25-754-The flat cable must not end in the splitter.
Use a flat cable seal or heat-shrink cap for sealing.
< 1.65

26.03 €

1 4 Days -AS-iHousing: PBT / PC; screw: stainless steel (1.4305 / 303)III--Cable: 2 m, Ø 4.3 mm; 2 x 0.5 mm²-25-754-The flat cable must not end in the splitter.
Use a flat cable seal or heat-shrink cap for sealing.
< 1.65

28.77 €

1 4 Days -AS-iHousing: PBT / PC; screw: stainless steel (1.4305 / 303)III--Cable: 5 m, Ø 4.3 mm; 2 x 0.5 mm²-25-754-The flat cable must not end in the splitter.
Use a flat cable seal or heat-shrink cap for sealing.
< 1.65

37.54 €

1 4 Days -----26.5-31.6 DC--20-70-2--

50.15 €

1 4 Days -----26.5-31.6 DC--20-70--FC insulation displacement connector with round cable and socket (total length 1.2 m)-

Loading...

  1. 1

Basic information

Protection IP 67

Tech Support