Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
E70354 |
E7354A |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Protection | Electrical Design | Materials | Design | Operating Voltage (V) | Ambient Temperature (°C) | Max. Current Load Total (A) | Tightening Torque (Nm) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|
54.02 € | 1 | 4 Days | IP 68; IP 69K | - | metal parts: stainless steel (1.4404 / 316L); rubber gasket for contact pins: FPM; O-ring: EPDM | AS-i / 24 V | - | -30-80 | 4; (AS-i: 2 A; AUX: 2 A) | 2.5; (Mounting screw) | ||
66.69 € | 1 | 4 Days | IP 67; (when used outside the hazardous area: IP 68 / IP 69K) | AS-i | metal parts: stainless steel (1.4404 / 316L); rubber gasket for contact pins: FKM; Sealing: EPDM | - | 24 DC; (to PELV) | 0-60 | 2 | - |
Loading...
Protection Class | III | Electrical Connection | Connector: 1 x M12 | Remark | Use M12 connectors with hexagon nuts, tightening torque 0.8 Nm. |
---|