Increases your efficiency: All relevant measurement functions in a single measuring device.
Makes handling easier: Automatic measuring range setting saves the manual pre-selection.
Simplifies your work: Simplifies storage and relative value measurement and expedites the comparison of measured values.
Dimensions: 150 x 80 x 45 mm
Application: For multi-functional use in different application locations.
Standards: CAT III 600V / CAT IV 300V
Are you looking for a multimeter that covers the relevant measurement variables needed during the workday of an electrician? The digital multimeter from Wiha optimally equips you for a wide variety of measurements. This single tool can be used to make voltage, current, resistance, frequency, capacity, and temperature measurements. In addition, continuity and diode tests are also possible. A large LCD display makes the measurement results immediately readable even beyond the measurement process. An additional signal sound indicates the current flow during the continuity check. Thanks to the automatic measuring range selection, the manual pre-selection of specific measurement ranges is no longer required. The relative value measurement offers another advantage. The storage of previous measurement values and their comparison to future measurement results allows a variety of control options. According to the measurement categories CAT III up to 600 V and CAT IV up to 300 V, the digital multimeter from Wiha offers maximum safety for working on building installations and directly on the sources of low-voltage installations.
EN 61010-1, EN 61010-2-033, EN 61010-031, IP 40, CE, GS
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
45218
Overall length(mm) | 150 | with battery | Yes | Number of cells | 2 |
---|---|---|---|---|---|
Battery voltage(V) | 1.5 | Battery capacity(mAh) | 1300 | Battery capacity(Ah) | 1.3 |
Battery weight(g) | 8 | Total weight battery in product(g) | 16 | Battery included in package? | Yes |
Watt/hour(w/h) | 1.95 | Protection class | IP 40 | Operating temperature | 0°C - 50 °C |
Acoustic signal | Yes | Battery | 2x AAA batteries | Voltage V AC (max) | 600 |
Voltage V AC min – max | 0 - 600 | Remote voltage test | No | Measuring category | CAT IV 300 V / CAT III 600 V |
Width(mm) | 80 | height(mm) | 45 | Voltage V DC (max) | 600 |
Voltage V DC min – max | 0 - 600 | Contamination level | 2 | Height above sea level | 2000m |
Display | 4,000 digits | Storage temperature | -10°C - 50 °C | Current A DC | 10 |
Current A AC | 10 | Frequency(MHz) | 5 | True RMS | No |
Max. measurement | No | Background illumination | No | Min. measurement | No |
Data HOLD | Yes | Measurement range selection | automatically | Battery status display | Yes |
Relative value measurement | Yes | Temperature measurement | -20 to 500°C | Diode test | Yes, up to 2V |
Fuse | F 400 mA / 600 V ceramic 6.3 x 32 mm and F 10 A / 600 V ceramic 6.3 x 32 mm | Battery designation | R03 | Battery manufacturer | Pairdeer industrials |
Capacity(nF) | 100 | Self service - packing | No |
This page is Digital Multimeter, up to 600 V AC, CAT IV, Including 2 x AAA Batteries, part number 45218.
You can find the detail information about specifications and dimensions on part number 45218.