Voltage and Continuity Tester, 0.5 - 1,000 V AC, CAT IV, Including 2 x AAA Batteries

Voltage and Continuity Tester, 0.5 - 1,000 V AC, CAT IV, Including 2 x AAA Batteries

Increases your flexibility: Covers the relevant voltage range for the work of an electrician.

Simplifies your work: Large LCD display with background illumination, LED scale and signal sound for easy to read measurement results.

Simplifies your work: An integrated flashlight function ensures optimal illumination.

Meets your requirements: Checking the FI trigger by means of two load buttons.

Dimensions: 240 x 75 x 30 mm

Application: To determine zero voltage.

Application: For standardized voltage testing, continuity testing, rotational field testing and resistance testing incl. FI protective switch measurement.

Standards: CAT III 1.000V / CAT IV 600V

Safety rule: determine zero voltage! The voltage and continuity tester from Wiha is your ideal daily companion to easily check this prerequisite of the safety rule and to support you with the various requirements in your daily work. It allows voltage testing of an extensive range from 0.5 V to 1,000 V AC or 1,500 V DC. In addition, the voltage tester can be used for continuity testing, optical rotational field testing, single-pole testing, and automatic polarity detection. Plus, resistance measurements and frequency measurements can also be conducted. Thanks to a large digital LCD display with background illumination and an LED display, the measurement results are immediately readable. An additional signal sound indicates the current flow during the continuity check. The check can also be conveniently carried out on sockets with a single hand thanks to the integrated spacer. In addition, the voltage tester from Wiha has an integrated flashlight function, providing optimal illumination conditions even in poorly lit work environments. Simultaneous pressing of both buttons on both handles of the test tips allows the functional test of the FI protective switch by connecting a load. According to the measurement categories CAT III up to 1000 V and CAT IV up to 600 V, the voltage and continuity tester from Wiha offers maximum safety for working on building installation and directly on the sources of low-voltage installations.

For applications in electrics

IEC 61243-3:2014, IP64, CE

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

45217

Part Number
45217
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

101.85 €

1 5 Days

Loading...

  1. 1

Basic information

Overall length(mm) 282 with battery Yes Number of cells 2
Battery voltage(V) 1.5 Battery capacity(mAh) 1300 Battery capacity(Ah) 1.3
Battery weight(g) 8 Total weight battery in product(g) 16 Battery included in package? Yes
Watt/hour(w/h) 1.95 Protection class IP 64 Operating temperature -15°C - 50°C
Acoustic signal Yes Battery 2x AAA batteries Voltage V AC (max) 1000
Voltage V AC min – max 0.5 - 1000 Remote voltage test Yes Measuring category CAT IV 600 V / CAT III 1.000 V
Width(mm) 110 height(mm) 50 Integrated flashlight Yes
Voltage V DC (max) 1500 Voltage V DC min – max 0.5 - 1500 Contamination level 2
Height above sea level 2000m Display LED and LCD displays Storage temperature -20°C - 60°C
Continuity check LED and acoustic tone Resistance(MΩ) 1999 ATEX approval No
Battery consumption about 80 mA FI check Yes Frequency(Hz) 950
Humidity max 85 % RH Inherent time < 0.5s LED and < 1s LCD LCD overflow display OL
LCD precision +/- 3%, +/- 3 digits (< 10 V) and +/- 3%, +/- 5 digits (> 10 V) LCD range 0.5 V to 1000 V AC, 0.5 V to 1500 V DC LCD resolution 0.1 V (< 10 V) and 1 V (> 10 V)
LED ELV display > 50 V AC, > 120 V DC LED tolerances EN 61243-3 Measuring mode 30 s ON (operation time), 240 s OFF (recovery time)
Permeability test Measuring range 0 - 500 kΩ + 50% Photovoltaic-compatible Yes Rotation field indication LED L, R
Rotation field test 170 - 7,000 V phase to phase AC 40-70 Hz Safety circuit < 3.5 mA (at 1,000 V) Single-pole phase test 100 - 1.00 V AC (40 - 70 Hz)
Voltage V AC(min) 0.5 Voltage V DC(min) 0.5 eMobility-compatible No
Self service - packing No

This page is Voltage and Continuity Tester, 0.5 - 1,000 V AC, CAT IV, Including 2 x AAA Batteries, part number 45217.
You can find the detail information about specifications and dimensions on part number 45217.

Tech Support