Manufacturer part number: PK 101 SV
Brand: BOPLA
Price: 14.72 €
Delivery time: 30 Days
Dimension width W: 58 mm
Dimension vertical H: 64 mm
Dimension depth D: 34 mm
Suitable for rail mounting: No
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
PK 101 SV
Colour | Grey | IP rating | IP65 | Material | Plastic |
---|---|---|---|---|---|
Surface finishing | Untreated | RAL-number | 7001 | Operating temperature (°C) | -30 - 110 |
Type of enclosure | Closed | With screening | No | With integrated PCB mounting connection system | No |
Wall mounting possible | Yes | Housing connectable | Yes | With ventilation slots | No |
This page is Euromas Polymas, Enclosure with quick-release fastener, part number PK 101 SV.
You can find the detail information about specifications and dimensions on part number PK 101 SV.
Part Number |
---|
PK 102 SV |
PK 105 SV |
PK 110 SV |
PK 115 SV |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Dimension width W (mm) | Dimension vertical H (mm) | Dimension depth D (mm) | Suitable for rail mounting |
---|---|---|---|---|---|---|---|---|
17.13 € | 1 | Available | 30 Days | 98 | 64 | 34 | No | |
20.88 € | 1 | Available | 30 Days | 75 | 80 | 57 | Yes | |
27.27 € | 1 | Available | 30 Days | 125 | 80 | 57 | Yes | |
31.77 € | 1 | Available | 30 Days | 175 | 80 | 57 | Yes |