Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
29180-05-6341
Main material | Aluminium | Component material | Plastic | Form | B |
---|---|---|---|---|---|
Form-Type | 5 axis | B=Width(mm) | 75 | B1(mm) | 100 |
B2(mm) | 94 | B3(mm) | 70 | D=diameter(mm) | 5.3 |
D1(mm) | 13.8 | D2=Diameter(mm) | 9 | H=Height(mm) | 464 |
H2(mm) | 40 | L=Length(mm) | 634 | L1(mm) | 560 |
This page is Monitor bracket aluminium, height adjustable 4 or 5 axis, Form B, 5 axis (29180), part number 29180-05-6341.
You can find the detail information about specifications and dimensions on part number 29180-05-6341.