Steel Plate (SP250X300X30)

Steel Plate SP250X300X30

Click on this image to zoom in.

Click on this image to zoom in.

  • Volume Discount

Product Details:

Manufacturer part number: SP250X300X30

Brand: NABEYA

Price: 410.78

Delivery time: 9 Days


Technical Data:

A: 250 mm

B: 300 mm

C: 30 mm

D: 0.012 mm

Weight: 17.6 kg


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

SP250X300X30

Part Number
SP250X300X30
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
A
(mm)
B
(mm)
C
(mm)
D
(mm)
Weight
(kg)

410.78 €

1 9 Days 250300300.01217.6

Loading...

  1. 1

Basic information

Material S50C

This page is Steel Plate, part number SP250X300X30.
You can find the detail information about specifications and dimensions on part number SP250X300X30.

Variation of this product

Part Number
SP100X125X20
SP100X150X15
SP100X150X20
SP250X350X25
SP250X350X30
SP250X400X25
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
A
(mm)
B
(mm)
C
(mm)
D
(mm)
Weight
(kg)

105.56 €

1 9 Days 100125200.0152

106.46 €

1 9 Days 100150150.031.8

114.99 €

1 9 Days 100150200.0152.3

408.59 €

1 9 Days 250350250.01517.1

477.94 €

1 9 Days 250350300.01220.5

480.14 €

1 9 Days 250400250.01519.5

Tech Support

Technical Support
Tel:+49 69 668173-0 / FAX:+49 69 668173-360