Manufacturer part number: S310099
Brand: KURE GRINDING WHEEL
Price: 67.21 €
Delivery time: 18 Days
Particle Size: 80 #
Outer Diameter: 205 mm
Thickness: 13 mm
Hole Diameter: 31.75 mm
Degree of Coupling: H
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
S310099
Part Number
|
---|
S310099 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Particle Size (#) | Outer Diameter (mm) | Thickness (mm) | Hole Diameter (mm) | Degree of Coupling | Peripheral Speed (Maximum Peripheral Velocity Used) (m/s) | |
---|---|---|---|---|---|---|---|---|---|---|
67.21 € | 1 | Available | 18 Days | 80 | 205 | 13 | 31.75 | H | 40 |
Loading...
Shape | Flat (No. 1) | abrasive grain | GC | Binding Agent | V02 |
---|
This page is Flat Type GC Grindstone, part number S310099.
You can find the detail information about specifications and dimensions on part number S310099.
Configure
Basic Attributes
Type
Particle Size(#)
Outer Diameter(mm)
Thickness(mm)
Hole Diameter(mm)
Degree of Coupling
Filter by standard shipping days
Optional Attributes
Part Number |
---|
S310074 |
S310083 |
S310096 |
S310104 |
S310119 |
S310120 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Particle Size (#) | Outer Diameter (mm) | Thickness (mm) | Hole Diameter (mm) | Degree of Coupling | Peripheral Speed (Maximum Peripheral Velocity Used) (m/s) |
---|---|---|---|---|---|---|---|---|---|---|
52.93 € | 2 | Available | 11 Days | 120 | 180 | 13 | 31.75 | H | 40 | |
48.09 € | 1 | Available | 14 Days | 120 | 205 | 6.4 | 15.88 | H | 40 | |
67.71 € | 5 | Available | 14 Days | 120 | 205 | 13 | 15.88 | H | 40 | |
67.18 € | 2 | Available | 11 Days | 120 | 205 | 13 | 31.75 | H | 40 | |
79.58 € | 2 | Available | 11 Days | 100 | 205 | 19 | 15.88 | H | 40 | |
80.39 € | 5 | Available | 5 Days | 120 | 205 | 19 | 15.88 | H | 40 |