Manufacturer part number: HEC1401
Brand: NABEYA
Price: 138.81 €
Delivery time: 7 Days
A: 110 mm
B: 34 mm
C: 24.5 mm
D: 54 mm
E: 31.5 mm
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
HEC1401
Part Number
|
---|
HEC1401 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | A (mm) | B (mm) | C (mm) | D (mm) | E (mm) | F (mm) | G (mm) | H (mm) | I (mm) | J (mm) | K (mm) | L (mm) | M (mm) | N (mm) | O (mm) | P (mm) | R (mm) | Compatible T Groove Width (mm) | Clamp Range (mm) | Mass (kg) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
138.81 € | 1 | 7 Days | 110 | 34 | 24.5 | 54 | 31.5 | 22 | 17 | 16 | 10 | 8 | 15 | 45 | 14 | 13.5 | 19 | 0.75 | M12 | 14 | 15 - 45 | 0.6 |
Loading...
Material | Main unit: bainite cast iron, clamp :S45C | Heat Treatment | Main Body: Annealed, Clamp: Hardened | Surface Treatment | Black oxide finish |
---|
This page is Helical Clamp, part number HEC1401.
You can find the detail information about specifications and dimensions on part number HEC1401.
Configure
Basic Attributes
Type
A(mm)
B(mm)
C(mm)
D(mm)
E(mm)
F(mm)
G(mm)
H(mm)
I(mm)
J(mm)
K(mm)
L(mm)
M(mm)
N(mm)
O(mm)
P(mm)
R(mm)
Compatible T Groove Width(mm)
Clamp Range(mm)
Filter by standard shipping days
Optional Attributes
Part Number |
---|
HEC1203 |
HEC1204 |
HEC1205 |
HEC1402 |
HEC1403 |
HEC1404 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | A (mm) | B (mm) | C (mm) | D (mm) | E (mm) | F (mm) | G (mm) | H (mm) | I (mm) | J (mm) | K (mm) | L (mm) | M (mm) | N (mm) | O (mm) | P (mm) | R (mm) | Compatible T Groove Width (mm) | Clamp Range (mm) | Mass (kg) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
140.29 € | 1 | 7 Days | 110 | 34 | 24.5 | 54 | 31.5 | 22 | 17 | 16 | 10 | 8 | 60 | 135 | 14 | 11.5 | 19 | 2.5 | M10 | 12 | 60 - 135 | 1.2 | ||
181.09 € | 1 | 7 Days | 110 | 34 | 24.5 | 54 | 31.5 | 22 | 17 | 16 | 10 | 8 | 120 | 195 | 17 | 11.5 | 19 | 2.5 | M10 | 12 | 120 - 195 | 1.7 | ||
210.59 € | 1 | 7 Days | 110 | 34 | 24.5 | 54 | 31.5 | 22 | 17 | 16 | 10 | 8 | 180 | 255 | 20 | 11.5 | 19 | 2.5 | M10 | 12 | 180 - 255 | 2.2 | ||
111.42 € | 1 | 7 Days | 110 | 34 | 24.5 | 54 | 31.5 | 22 | 17 | 16 | 10 | 8 | 30 | 75 | 4 | 13.5 | 19 | 1.25 | M12 | 14 | 30 - 75 | 0.8 | ||
144.05 € | 1 | 7 Days | 110 | 34 | 24.5 | 54 | 31.5 | 22 | 17 | 16 | 10 | 8 | 60 | 135 | 14 | 13.5 | 19 | 2.5 | M12 | 14 | 60 - 135 | 1.2 | ||
187.68 € | 1 | 7 Days | 110 | 34 | 24.5 | 54 | 31.5 | 22 | 17 | 16 | 10 | 8 | 120 | 195 | 17 | 13.5 | 19 | 2.5 | M12 | 14 | 120 - 195 | 1.7 |