Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
UTS75-3 |
UTS100-4 |
UTS125-5 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Mouth Width (mm) | Mouth Depth (mm) | Maximum Opening (mm) | Mass (kg) | A (mm) | B (mm) | C (mm) | D (mm) | E (mm) | F (mm) | G (mm) | H (mm) | I (mm) | J (mm) | K (mm) | L (mm) | M (mm) | N (mm) | O (mm) | P (mm) | Q (mm) | R (mm) | S (mm) | T (mm) | U (mm) | V (mm) | W (mm) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
784.65 € | 1 | Available | 8 Days | 80 | 33 | 80 | 5 | 256 | 80 | 82 | 76 | 18 | 325.5 - 405.5 | 151 | 85 | 60 | 80 | 37 | 15 | 13 | 27 | 33 | 36 | 56 | 56 | 14 | 14 | 11 | 234 | 14 | |
876.91 € | 1 | Available | 8 Days | 106 | 41 | 113 | 9.2 | 313 | 106 | 108 | 89 | 22 | 391.5 - 504.5 | 140 | 94 | 74.5 | 113 | 40 | 20 | 16 | 36 | 41.25 | 40 | 60 | 70 | 15.5 | 15.5 | 17 | 279 | 14 | |
1,217.75 € | 1 | Available | 8 Days | 131 | 45 | 135 | 14 | 370 | 131 | 13 | 95 | 24 | 434.5 - 569.5 | 161 | 103 | 89 | 135 | 47 | 20 | 16 | 36 | 41.5 | 41.5 | 66 | 85 | 22 | 17 | 19 | 332 | 16 |
Loading...
Tightening Force(kN) | 3.5 |
---|