Lock-Tight Precision Machine Vise Step Jaws

Lock-Tight Precision Machine Vise Step Jaws
  • Volume Discount
Optional parts for the machining vise series.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
LT100MSJ
LT125MSJ
LT150LSJ
LT150MSJ
LT200MSJ
LT250MSJ
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
A
(mm)
B
(mm)
C
(mm)
D
(mm)
E
(mm)
F
(mm)
G
(mm)
H
(mm)
I
(mm)
J K Screw Diameter Compatible Vise

177.64 €

1 8 Days 101321460189149143.54M 8LT100M、LT100MC、LT100SP、LTM100WL

236.02 €

1 Available 8 Days 12638197721131913193.54M12LT125M、LT125SP

265.21 €

1 Available 8 Days 15144.21410024111810.5144.55M10LT150L、LTM150WL

265.21 €

1 7 Days 15144.21910024131913194.55M12LT150M、LT150MC、LT-HPD150

466.71 €

1 Available 8 Days 202572911931172517295.56M16LT200M

698.35 €

1 Available 8 Days 25375.53414041172517345.56M16LT250M

Loading...

  1. 1

Tech Support

Technical Support
Tel:+49 69 668173-0 / FAX:+49 69 668173-360