Straight Shank Set SD (SD0.3)

Straight Shank Set SD SD0.3

Click on this image to zoom in.

Click on this image to zoom in.

  • Promotional pricing
  • Volume Discount

Product Details:

Manufacturer part number: SD0.3

Brand: NACHI(FUJIKOSHI)

Price: 8.54

Delivery time: 6 Days


Technical Data:

Diameter Dc: 0.3 mm

Groove Length L: 3.5 mm

work material: General Steel[○] / Cast Iron[○] / Aluminum[○]

Overall Length L: 20 mm

Units Ordered: 10 Book


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

SD0.3

Part Number
SD0.3
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Diameter Dc
(mm)
Groove Length L
(mm)
work material Overall Length L
(mm)
Units Ordered
(Book)

8.54 €

10 6 Days 0.33.5General Steel[○] / Cast Iron[○] / Aluminum[○]2010

Loading...

  1. 1

Basic information

Tool Material Type High-speed steel Shank Type Straight Shank Coating Y/N N/A
Coating Type Non-Coated With/without Oil Hole N/A tip angle(Degree) 118

This page is Straight Shank Set SD, part number SD0.3.
You can find the detail information about specifications and dimensions on part number SD0.3.

Variation of this product

Part Number
SD0.23
SD0.25
SD0.26
SD0.31
SD0.32
SD0.33
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Diameter Dc
(mm)
Groove Length L
(mm)
work material Overall Length L
(mm)
Units Ordered
(Book)

18.33 €

10 6 Days 0.233.5Aluminum[◯] / Cast Iron[◯] / General Steel[◯]2010

17.32 €

10 6 Days 0.253.5Aluminum[◯] / Cast Iron[◯] / General Steel[◯]2010

18.33 €

10 6 Days 0.263.5Aluminum[◯] / Cast Iron[◯] / General Steel[◯]2010

11.00 €

10 6 Days 0.315.5Aluminum[◯] / Cast Iron[◯] / General Steel[◯]2410

11.00 €

10 6 Days 0.325.5Aluminum[◯] / Cast Iron[◯] / General Steel[◯]2410

11.00 €

10 6 Days 0.335.5Aluminum[◯] / Cast Iron[◯] / General Steel[◯]2410

Tech Support