J-series, Type J / Outer Diameter Cutting, Screw On Type JSTBR/L

J-series, Type J / Outer Diameter Cutting, Screw On Type JSTBR/L
For Outer Diameter Cutting Back-Turning, without Offset

(i)Remark

  • This data is applicable to customers' normal use, such as "3D-Light" interference checks, etc.
  • Applicable when "3D-Detail" customers are creating tooling diagrams, etc. as three dimensional data.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

JSTBL1010K3

Part Number
JSTBL1010K3
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

120.34 €

1 6 Days

Loading...

  1. 1

Basic information

Applicable Tip Shape T (Triangle) Application Post-Grinding Clamp Shape Screw-on
Cutting Direction Left-hand   Pozidriv Shank height(mm) 10
Shank width(mm) 10 Dimension L1(mm) 125 Dimension L2(mm) 15
Dimension h1(mm) 10 Dimension F(mm) 6 Insert Used JTBR/L3□□□
Tightening Screw CSTB-4SD Wrench T-8F Part, Wrench, Optional (T-8L)
Dimension C(mm) 5

Tech Support