Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
ELP13025RA
Machining Application | Side / Groove | blade diameter D(mm) | 25 | work material | General steel / Quenched and tempered steel / Stainless Steel / Cast Iron |
---|---|---|---|---|---|
Mounting Method | With handle | Overall length (L)(mm) | 130 | Shank diameter (d)(mm) | 25 |
Number of flutes(sheet) | 2 | Compatible Tip Material | Carbide Coat | Maximum Cutting Depth (Ad)(mm) | 28 |
Underneck length (ℓ1)(mm) | 40 | Air Hole | NA | Tightening Screw | CSPB-2.5 CSPD-3 |
Dimension ℓs(mm) | 90 | Machining Application Details | Rough Machining / Deep Cut Machining | Driver | IP-10D |
Insert Used, Value in Parenthesis Is Number of Inserts | APMT070308PN-MJ (4) ADMT130308PR-MJ (1) |