TUNGMEISTER VST Type Grooved Head Straight Shank (VSC100L100S06-C)

TUNGMEISTER VST Type Grooved Head Straight Shank VSC100L100S06-C

Product Details:

Manufacturer part number: VSC100L100S06-C

Brand: TUNGALOY

Price: 231.67

Delivery time: 6 Days


Technical Data:

φD1: 10 mm

φDS: 10 mm

Dimension S: S06 mm

Oil filler cap: NA


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

VSC100L100S06-C

Part Number
VSC100L100S06-C
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
φD1
(mm)
φDS
(mm)
Dimension S
(mm)
Oil filler cap

231.67 €

1 6 Days 1010S06NA

Loading...

  1. 1

Basic information

Dimension L(mm) 100 Material Carbide Remarks With VSC-Model shanks, use of heads with VST Model grooves is recommended. When using other heads, be careful not to exceed the maximum cutting limit (see the ap value for each head). There is no clearance in the shank diameter, so there is a risk of contact with the wall of the work material during machining.

Tech Support