Manufacturer part number: EME4404RI
Brand: TUNGALOY
Price: 890.67 €
Delivery time: 6 Days
blade diameter D: 100 mm
Number of flutes: 5 sheet
Dimensions φd1: 120.2 mm
Dimension ℓ2: 19 mm
Dimension ℓ3: 14 mm
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
EME4404RI
Part Number
|
---|
EME4404RI |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | blade diameter D (mm) | Number of flutes (sheet) | Dimensions φd1 (mm) | Dimension ℓ2 (mm) | Dimension ℓ3 (mm) | Dimension ℓ4 (mm) | |
---|---|---|---|---|---|---|---|---|---|---|
890.67 € | 1 | 6 Days | 100 | 5 | 120.2 | 19 | 14 | 36 |
Loading...
Machining Application | Plane / Chamfer | work material | General steel / Quenched and tempered steel / Stainless Steel / Cast Iron / Aluminum / Copper | Mounting Method | With handle |
---|---|---|---|---|---|
Overall length (L)(mm) | 120 | Shank diameter (d)(mm) | 32 | Compatible Tip Material | Carbide Coat / Cermet |
Maximum Cutting Depth (Ad)(mm) | 4 | Dimension ℓs(mm) | 80 |
Configure
Basic Attributes
Type
blade diameter D(mm)
Number of flutes(sheet)
Dimensions φd1(mm)
Dimension ℓ2(mm)
Dimension ℓ3(mm)
Dimension ℓ4(mm)
Filter by standard shipping days
Optional Attributes