Handle Type EPS11 (EPS11033RS)

Handle Type EPS11 EPS11033RS

Product Details:

Manufacturer part number: EPS11033RS

Brand: TUNGALOY

Price: 363.02

Delivery time: 6 Days


Technical Data:

blade diameter D: 33 mm

Overall length (L): 120 mm

Shank diameter (d): 32 mm

Number of flutes: 3 sheet

Maximum Cutting Depth (Ad): 10.7 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

EPS11033RS

Part Number
EPS11033RS
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
blade diameter D
(mm)
Overall length (L)
(mm)
Shank diameter (d)
(mm)
Number of flutes
(sheet)
Maximum Cutting Depth (Ad)
(mm)
Underneck length (ℓ1)
(mm)
Dimension ℓs
(mm)
Specifications

363.02 €

1 6 Days 3312032310.74080Standard blade

Loading...

  1. 1

Basic information

Machining Application Side / Groove work material General steel / Quenched and tempered steel / Stainless Steel / Cast Iron / Aluminum / Copper Mounting Method With handle
Compatible Tip Material Carbide Coat / Cermet Compatible Inserts AS□T11T3□□ PD□R-□□ Tightening Screw CSPB-2.5
Driver IP-8D

Tech Support