Manufacturer part number: NEXUS-GDS-4.9
Brand: OSG
Price: 24.90 €
Delivery time: 6 Days
Hole diameter (drill diameter) Dc: 4.9 mm
Groove Length L: 26 mm
Overall Length L: 70 mm
Shank diameter: 6 mm
Tool No.: 8650490
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
NEXUS-GDS-4.9
Part Number
|
---|
NEXUS-GDS-4.9 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Hole diameter (drill diameter) Dc (mm) | Groove Length L (mm) | Overall Length L (mm) | Shank diameter (mm) | Tool No. | Tip angle (°) | |
---|---|---|---|---|---|---|---|---|---|---|
24.90 € | 1 | Available | 6 Days | 4.9 | 26 | 70 | 6 | 8650490 | 120 |
Loading...
Work material | General steel / Stainless Steel / Aluminum / Copper | Tool Material Type | High Vanadium HSS | Shank Type | End Mill Shank |
---|---|---|---|---|---|
Coating Y/N | Available | Coating Type | Other | With/without Oil Hole | N/A |
Thinning | Available | Type | 4D or Less | Coating Details | WDI coated |
This page is Nexus Drills Tab Type NEXUS-GDS, part number NEXUS-GDS-4.9.
You can find the detail information about specifications and dimensions on part number NEXUS-GDS-4.9.
Configure
Basic Attributes
Type
Hole diameter (drill diameter) Dc(mm)
Groove Length L(mm)
Overall Length L(mm)
Shank diameter(mm)
Tool No.
Filter by standard shipping days
Optional Attributes
Part Number |
---|
NEXUS-GDS-1.2 |
NEXUS-GDS-1.81 |
NEXUS-GDS-1.83 |
NEXUS-GDS-10.5 |
NEXUS-GDS-2.1 |
NEXUS-GDS-5.4 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Hole diameter (drill diameter) Dc (mm) | Groove Length L (mm) | Overall Length L (mm) | Shank diameter (mm) | Tool No. | Tip angle (°) |
---|---|---|---|---|---|---|---|---|---|---|
15.20 € | 1 | Available | 6 Days | 1.2 | 8 | 40 | 3 | 8650120 | 140 | |
26.10 € | 1 | Available | 6 Days | 1.81 | 11 | 43 | 3 | 8650181 | 140 | |
26.10 € | 1 | Available | 6 Days | 1.83 | 11 | 43 | 3 | 8650183 | 140 | |
64.70 € | 1 | Available | 6 Days | 10.5 | 43 | 100 | 12 | 8651050 | 120 | |
15.20 € | 1 | Available | 6 Days | 2.1 | 12 | 44 | 3 | 8650210 | 130 | |
29.60 € | 1 | Available | 6 Days | 5.4 | 28 | 72 | 6 | 8650540 | 120 |