2-Flute Long Neck Ball End (Deep Rib Ball) WXL-LN-EBD (WXL-LN-EBD-R0.1X1X4)

2-Flute Long Neck Ball End (Deep Rib Ball) WXL-LN-EBD WXL-LN-EBD-R0.1X1X4
  • Promotional pricing
  • Volume Discount

Product Details:

Manufacturer part number: WXL-LN-EBD-R0.1X1X4

Brand: OSG

Price: 114.30

Delivery time: 6 Days


Technical Data:

R Size: 0.1 mm

Blade length (ℓ): 0.16 mm

Overall Length (L): 45 mm

Underneck length (ℓ1): 1 mm

Shank diameter (d): 4 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

WXL-LN-EBD-R0.1X1X4

Part Number
WXL-LN-EBD-R0.1X1X4
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
R Size
(mm)
Blade length (ℓ)
(mm)
Overall Length (L)
(mm)
Underneck length (ℓ1)
(mm)
Shank diameter (d)
(mm)
Tool No. Neck diameter
(mm)
Interference Angle
(Degree)

114.30 €

1 Available 6 Days 0.10.16451431102100.1813.31

Loading...

  1. 1

Basic information

Type Long Neck Bore work material General steel / Heat-Treated Steel / High hardness steel –HRC55 / Stainless Steel / Cast Iron / Aluminum / Titanium / Copper Number of flutes(sheet) 2
Coating For General Steel (AlCrN etc.) R Precision(μm) -0.005~+0.005 Machining Application Curved Surface / Side Surface / Carving / R-Groove
With/Without Torsion Available

This page is 2-Flute Long Neck Ball End (Deep Rib Ball) WXL-LN-EBD, part number WXL-LN-EBD-R0.1X1X4.
You can find the detail information about specifications and dimensions on part number WXL-LN-EBD-R0.1X1X4.

Variation of this product

Part Number
WXL-LN-EBD-R0.15X0.6X4
WXL-LN-EBD-R0.15X0.75X4
WXL-LN-EBD-R0.15X1.25X4
WXL-LN-EBD-R0.1X1X6
WXL-LN-EBD-R0.1X2.5X4
WXL-LN-EBD-R0.1X2X4
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
R Size
(mm)
Blade length (ℓ)
(mm)
Overall Length (L)
(mm)
Underneck length (ℓ1)
(mm)
Shank diameter (d)
(mm)
Tool No. Neck diameter
(mm)
Interference Angle
(Degree)

111.10 €

1 Available 6 Days 0.150.24450.6431103060.2814.03

117.80 €

1 Available 6 Days 0.150.24450.75431103070.2813.77

119.70 €

1 Available 6 Days 0.150.24451.25431103120.2812.94

127.40 €

1 Available 6 Days 0.10.16501631202100.1813.85

148.30 €

1 Available 6 Days 0.10.16452.5431102250.1811.28

135.90 €

1 Available 6 Days 0.10.16452431102200.1811.88

Tech Support