Manufacturer part number: DLC-PKE-12XR0.5X90
Brand: OSG
Price: 127.29 €
Delivery time: 6 Days
Blade diameter (D): 12 φ
R Size: 0.5 mm
Blade length (ℓ): 18 mm
Overall Length (L): 90 mm
Shank diameter (d): 12 mm
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
DLC-PKE-12XR0.5X90
Part Number
|
---|
DLC-PKE-12XR0.5X90 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Blade diameter (D) (φ) | R Size (mm) | Blade length (ℓ) (mm) | Overall Length (L) (mm) | Shank diameter (d) (mm) | Tool No. | Effective Length (mm) | Surface Treatment | |
---|---|---|---|---|---|---|---|---|---|---|---|---|
127.29 € | 1 | 6 Days | 12 | 0.5 | 18 | 90 | 12 | 8528623 | 30 | - |
Loading...
work material | Aluminum / Copper / Resin | Number of flutes(sheet) | 3 | Type | Radius |
---|---|---|---|---|---|
Machining Application | Plane / Side / Curved surface / Groove / Plunging (Z feed) | Coating | DLC | Torsion Angle (θ) | Standard Helix (30˚ to 40˚) |
This page is Powerful Type Multi-Function DLC-PKE, part number DLC-PKE-12XR0.5X90.
You can find the detail information about specifications and dimensions on part number DLC-PKE-12XR0.5X90.
Configure
Basic Attributes
Type
Blade diameter (D)(φ)
R Size(mm)
Blade length (ℓ)(mm)
Overall Length (L)(mm)
Shank diameter (d)(mm)
Tool No.
Filter by standard shipping days
Optional Attributes
Part Number |
---|
DLC-PKE-10XR0.5X80 |
DLC-PKE-10XR1X80 |
DLC-PKE-12XR1X90 |
DLC-PKE-16XR0.5X115 |
DLC-PKE-16XR1X115 |
DLC-PKE-16XR3X115 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Blade diameter (D) (φ) | R Size (mm) | Blade length (ℓ) (mm) | Overall Length (L) (mm) | Shank diameter (d) (mm) | Tool No. | Effective Length (mm) | Surface Treatment |
---|---|---|---|---|---|---|---|---|---|---|---|---|
102.92 € | 1 | 6 Days | 10 | 0.5 | 15 | 80 | 10 | 8528603 | 25 | DLC | ||
102.92 € | 1 | 10 Days | 10 | 1 | 15 | 80 | 10 | 8528605 | 25 | - | ||
127.29 € | 1 | 6 Days | 12 | 1 | 18 | 90 | 12 | 8528625 | 30 | - | ||
249.71 € | 1 | 6 Days | 16 | 0.5 | 24 | 115 | 16 | 8528663 | 40 | - | ||
249.71 € | 1 | 6 Days | 16 | 1 | 24 | 115 | 16 | 8528665 | 40 | - | ||
249.71 € | 1 | 6 Days | 16 | 3 | 24 | 115 | 16 | 8528669 | 40 | - |