Manufacturer part number: EX-TIN-EMS-15
Brand: OSG
Price: 51.07 €
Delivery time: 6 Days
Blade diameter (D): 15 φ
Blade length (ℓ): 40 mm
Number of flutes: 4 sheet
Machining Application: Plane / Side / Groove / Inclined Cuts
Shank diameter (d): 16 mm
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
EX-TIN-EMS-15
Part Number
|
---|
EX-TIN-EMS-15 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Blade diameter (D) (φ) | Blade length (ℓ) (mm) | Number of flutes (sheet) | Machining Application | Shank diameter (d) (mm) | Overall Length (L) (mm) | Tool No. | |
---|---|---|---|---|---|---|---|---|---|---|---|
51.07 € | 1 | 6 Days | 15 | 40 | 4 | Plane / Side / Groove / Inclined Cuts | 16 | 95 | 88225 |
Loading...
work material | General steel / Quenched and tempered steel / Stainless Steel / Cast Iron / Aluminum / Copper | Blade shape type | Square | Tool Material Type | Cobalt HSS |
---|---|---|---|---|---|
Coating | TiN | Torsion Angle (θ) | Standard Helix (30˚ to 40˚) | shank | Straight |
This page is TIN Coated End Mill (4-Flute Short Type) EX-TIN-EMS, part number EX-TIN-EMS-15.
You can find the detail information about specifications and dimensions on part number EX-TIN-EMS-15.
Configure
Basic Attributes
Machining Application
Type
Blade diameter (D)(φ)
Blade length (ℓ)(mm)
Number of flutes(sheet)
Shank diameter (d)(mm)
Overall Length (L)(mm)
Tool No.
Filter by standard shipping days
Optional Attributes
Part Number |
---|
EX-TIN-EMS-12 |
EX-TIN-EMS-13 |
EX-TIN-EMS-14 |
EX-TIN-EMS-16 |
EX-TIN-EMS-17 |
EX-TIN-EMS-18 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Blade diameter (D) (φ) | Blade length (ℓ) (mm) | Number of flutes (sheet) | Machining Application | Shank diameter (d) (mm) | Overall Length (L) (mm) | Tool No. |
---|---|---|---|---|---|---|---|---|---|---|---|
37.69 € | 1 | 6 Days | 12 | 30 | 4 | Inclined Cuts / Plane / Side / Groove | 12 | 80 | 88222 | ||
45.86 € | 1 | 8 Days | 13 | 35 | 4 | Inclined Cuts / Plane / Side / Groove | 12 | 85 | 88223 | ||
46.20 € | 1 | Available | 15 Days | 14 | 35 | 4 | Inclined Cuts / Plane / Side / Groove | 16 | 90 | 88224 | |
55.11 € | 1 | Available | 6 Days | 16 | 40 | 4 | Inclined Cuts / Plane / Side / Groove | 16 | 95 | 88226 | |
65.49 € | 1 | 8 Days | 17 | 40 | 4 | Inclined Cuts / Plane / Side / Groove | 16 | 95 | 88227 | ||
65.49 € | 1 | 6 Days | 18 | 40 | 4 | Inclined Cuts / Plane / Side / Groove | 16 | 95 | 88228 |