Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
HS-LT-SFT-M3X0.5-100 |
HS-LT-SFT-M4X0.7-100 |
HS-LT-SFT-M8X1.25-100 |
HS-LT-SFT-M10X1.5-150 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Nominal | Pitch, Number of Threading (mm) | L (mm) | Accuracy | Length under neck (mm) | Shank diameter (mm) | Thread Length (mm) | Protrusion | Tool No. | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
35.48 € | 1 | 6 Days | M3 | 0.5 | 100 | OH3 | 19 | 4 | 4 | - | 8304210 | ||
32.98 € | 1 | 6 Days | M4 | 0.7 | 100 | OH3 | 21 | 6 | 5.6 | - | 8304213 | ||
32.98 € | 1 | 6 Days | M8 | 1.25 | 100 | OH4 | 37 | 8 | 10 | - | 8304223 | ||
61.22 € | 1 | 6 Days | M10 | 1.5 | 150 | OH4 | 41 | 8 | 12 | Available | 8304232 |
Loading...
Screw Types | Meter | Chamfer threads | 3P | Tool Material Type | Vanadium high-speed steel |
---|---|---|---|---|---|
Work material | Low-Carbon Steel (carbon alloy less than 0.25%) / Medium carbon steel (carbon content 0.25 to 0.45%) / High Carbon Steel (C with a content over 0.45%) / Alloy Steel (SCM) / Steel casting (SC) / Copper (Cu) / Aluminum Rolled Material (AL) / Aluminum Alloy Casting (AC, ADC) / Magnesium Alloy (MC) / Thermoplastic plastic (vinyl chloride, nylon, etc.) | Tap Type | Spiral Tap | Hole type | For blind hole |
Coating Y/N | Available | Coating Type | TiN | Number of Grooves | 3 |
Configure
Basic Attributes
Nominal
Pitch, Number of Threading(mm)
L(mm)
Accuracy
Length under neck(mm)
Shank diameter(mm)
Thread Length(mm)
Type
Filter by standard shipping days
Optional Attributes