Manufacturer part number: VC2CD0400
Brand: MITSUBISHI MATERIALS
Price: 118.56 €
Delivery time: 10 Days
Blade diameter D: 4 mm
Overall length (L): 50 mm
Shank diameter (d): 6 mm
Maximum Cutting Depth (Ap): 1.85 mm
Underneck length (ℓ1): 12 mm
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
VC2CD0400
Part Number
|
---|
VC2CD0400 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Blade diameter D (mm) | Overall length (L) (mm) | Shank diameter (d) (mm) | Maximum Cutting Depth (Ap) (mm) | Underneck length (ℓ1) (mm) | Tip diameter (mm) | |
---|---|---|---|---|---|---|---|---|---|---|
118.56 € | 1 | 10 Days | 4 | 50 | 6 | 1.85 | 12 | 0.3 |
Loading...
Machining Application | Chamfer | Work material | General steel / Quenched and tempered steel / High hardness steel / Stainless Steel / Cast Iron / Aluminum / Titanium / Copper | Number of flutes(sheet) | 2 |
---|
Configure
Basic Attributes
Type
Blade diameter D(mm)
Overall length (L)(mm)
Shank diameter (d)(mm)
Maximum Cutting Depth (Ap)(mm)
Underneck length (ℓ1)(mm)
Filter by standard shipping days
Optional Attributes