Manufacturer part number: FF3000R0502E
Brand: MITSUBISHI MATERIALS
Price: 1,049.72 €
Delivery time: 9 Days
Blade diameter D: 125 mm
Weight: 5.8 kg
Keyway Width KWW: 15.9
Arbor mounted diameter DCON: 38.1 mm
Mounting Bolt Base Diameter DCCB: 60 mm
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
FF3000R0502E
Part Number
|
---|
FF3000R0502E |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Blade diameter D (mm) | Weight (kg) | Keyway Width KWW | Arbor mounted diameter DCON (mm) | Mounting Bolt Base Diameter DCCB (mm) | Mounting Hole Depth CBDP (mm) | L8 (mm) | Maximum Machining Diameter DCX (mm) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|
1,049.72 € | 1 | 9 Days | 125 | 5.8 | 15.9 | 38.1 | 60 | 38 | 10 | 140.4 |
Loading...
Machining Application | Plane | Mounting Method | Arbor | Finish category | Finishing |
---|---|---|---|---|---|
Overall length (L)(mm) | 75 | Number of flutes(sheet) | 2 | Maximum Cutting Depth (Ap)(mm) | 0.3 |
Machining Application Details | Face Milling (General Purpose High Speed Feeding / Finishing Cutting) | Applicable Insert | SPCA53Z SPCG53Z |