For Thrust Machining PMF (Part Numbers)

For Thrust Machining PMF
Capable of reciprocating type machining with long projections. Excellent straightness can be obtained. Good surface accuracy can be obtained

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
PMF05004A22R
PMF06306A22R
PMF08008A27R
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Blade diameter D
(mm)
Overall length (L)
(mm)
Shank diameter (d)
(mm)
Number of flutes
(sheet)
Keyway Width KWW Arbor mounted diameter DCON
(mm)
Inset height CBDP
(mm)
Key Groove Depth L8
(mm)
Mounting Bolt Base Diameter DCCB
(mm)
Bolt Hole Diameter DAH
(mm)
Main Body Setting Bolt

576.15 €

1 9 Days 506348410.422206.312-①HDS10031

791.14 €

1 9 Days 636360610.422206.318-②HSC10050

1,005.39 €

1 9 Days 805075812.427237-13.5②HSC12035

Loading...

  1. 1

Basic information

Mounting Method With handle Finish category Finishing Wrench TKY08F
Applicable Insert TPEW1303ZPER2 TPEW1303ZPTR2 Insert, Clamp Screw TS254 Cartridge PMFA13R
Cartridge Set Bolt HBH06012

Tech Support