Manufacturer part number: NX30-1
Brand: NS TOOL
Price: 33.50 €
Delivery time: 6 Days
Blade diameter (D): 1 φ
Blade length (ℓ): 2 mm
Shank diameter (d): 4 mm
Overall Length (L): 40 mm
(γ) Neck Angle: 9 °
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
NX30-1
Part Number
|
---|
NX30-1 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Blade diameter (D) (φ) | Blade length (ℓ) (mm) | Shank diameter (d) (mm) | Overall Length (L) (mm) | (γ) Neck Angle (°) | Manufacturer Code | |
---|---|---|---|---|---|---|---|---|---|---|
33.50 € | 1 | Available | 6 Days | 1 | 2 | 4 | 40 | 9 | 01-00030-00100 |
Loading...
work material | General steel / Quenched and tempered steel / Stainless Steel / Aluminum / Copper / Resin | Number of flutes(sheet) | 2 | Type | Square |
---|---|---|---|---|---|
Coating | Non-Coated | Machining Application | Plane / Side / Groove / Inclined Cuts | Blade tip shape | With Lead |
Torsion Angle (θ) | Standard Helix (30˚ to 40˚) | Blade diameter tolerance(mm) | 0~-0.02 |
This page is NX-30 Lead 30 End Mill, part number NX30-1.
You can find the detail information about specifications and dimensions on part number NX30-1.
Configure
Basic Attributes
Type
Blade diameter (D)(φ)
Blade length (ℓ)(mm)
Shank diameter (d)(mm)
Overall Length (L)(mm)
(γ) Neck Angle(°)
Manufacturer Code
Filter by standard shipping days
Optional Attributes
Part Number |
---|
NX30-0.7 |
NX30-0.8 |
NX30-0.9 |
NX30-1.1 |
NX30-1.2 |
NX30-1.3 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Blade diameter (D) (φ) | Blade length (ℓ) (mm) | Shank diameter (d) (mm) | Overall Length (L) (mm) | (γ) Neck Angle (°) | Manufacturer Code |
---|---|---|---|---|---|---|---|---|---|---|
64.04 € | 1 | Available | 6 Days | 0.7 | 1.4 | 4 | 40 | 9 | 01-00030-00070 | |
64.04 € | 1 | Available | 6 Days | 0.8 | 1.6 | 4 | 40 | 9 | 01-00030-00080 | |
64.04 € | 1 | Available | 6 Days | 0.9 | 1.8 | 4 | 40 | 9 | 01-00030-00090 | |
54.50 € | 1 | Available | 6 Days | 1.1 | 2.2 | 4 | 40 | 9 | 01-00030-00110 | |
54.50 € | 1 | Available | 6 Days | 1.2 | 2.4 | 4 | 40 | 9 | 01-00030-00120 | |
54.50 € | 1 | Available | 6 Days | 1.3 | 2.6 | 4 | 40 | 9 | 01-00030-00130 |